text.skipToContent text.skipToNavigation

EV Series

By Dual-Lite 

Catalog ID: EV2DB

By Dual-Lite
Catalog ID:  EV2DB
EV emergency light, Mounting Type: Wall or ceiling mount, Color: Black, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Damp Location.
  • Architectural LED based emergency light for wall or ceiling commercial application.
  • Standard EV model has 20’ spacing, optional -02L model increases spacing to 33’ on a 6’ path.
  • High impact, flame rated and UV stable white thermoplastic housing.
  • Fully adjustable high output LED lamp-heads.
  • Environmentally Friendly Nickel Metal Hydride Battery.
  • Top mount conduit entry.
  • Temperature Range: 20°C to 30°C(68°F to 86°F), damp: 10°C to 40°C(50°F to 104°F).
  • UL924 Listed(optional damp location listed).
  • US Patent Pending.
  • Options.
  • Damp location listed
  • Self-Test/Self-Diagnostics
  • Black Finish
  • 220-240VAC Input<