text.skipToContent text.skipToNavigation

LM Series

By Dual-Lite 

Catalog ID: LM66I

By Dual-Lite
Catalog ID:  LM66I
LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 66 W.
  • Universal wall mounting pattern.
  • White, corrosion-resistant metal housing and front-loading cover.
  • Choice of lead-calcium or nickel-cadmium maintenance-free batteries.
  • Two emergency lighting heads supplied standard.