text.skipToContent text.skipToNavigation

LM80

By Dual-Lite 

Catalog ID: LM80

By Dual-Lite
Catalog ID:  LM80
LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 80 W.
  • Universal wall mounting pattern.
  • White, corrosion-resistant metal housing and front-loading cover.
  • Choice of lead-calcium or nickel-cadmium maintenance-free batteries.
  • Two emergency lighting heads supplied standard.
  • Incandescent 7.2 watt standard lamps.
  • Capacities up to 130 watts.
  • Lampheads may be top or side mounted.
  • City of Chicago approved models available.
  • Low-voltage battery disconnect.
  • Options.
  • Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
  • Damp Location Listed models available
  • Voltmeter
  • Unit supplied without lamp heads
  • Units supplied with up to four heads