text.skipToContent text.skipToNavigation

CC SQ

by Compass Products 

The white Exit housing and lamp-heads are made of high impact UL flame rated thermoplastic. The square LED lamp-heads are fully adjustable and glare-free. Snap together design for quick and easy installation with option of wall or ceiling mount. The CC SQ Series includes a high lumen output lamp-head run at 1.7 watts per lamp.

  • LED life-cycle of more than 10 years
  • Molded-in template for Quick installation
  • Dual-voltage 120/277V AC input
  • Includes long-life Nickel Cadmium battery for UL recognized 90 minute emergency lighting
  • Damp Location Listed 20°C to 30°C (68°F to 86°F)
  • Lamp-heads are fully adjustable
  • Canopy included

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color White
ExpressLine Yes
Lamp Type LED
Light Source LED

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files
CCHOSQ

Stocked Items

Catalog Number UPC Product Description
Catalog Number CCGHOSQ UPC 856143002193 Product Description CC LED combination exit/emergency square light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCRHOSQ UPC 856143002186 Product Description CC LED combination exit/emergency square light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory