text.skipToContent text.skipToNavigation

CC

by Compass Products 

The CC Series LED combination exit/emergency light utilizes energy efficient LEDs and features fully adjustable LED lamp-heads and bright EXIT panel illumination, long-life Nickel Cadmium battery and optional remote capacity.

  • Field Selectable Red or Green Exit Signs
  • Fully adjustable LED Lamps
  • Includes Self Test/Self Diagnostic models
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Remote Capactiy or extended runtime option
  • Available in black or white finish
  • UL924 Damp Location Listed
  • Full 2 Year Warranty
  • 120/277VAC, 60Hz input
  • Test switch and Ac-On indicator
  • Remote Capacity (RC) models have a minimum runtime of 120 minutes when no remotes are installed

Product Details

General

Ambient Temp. Range (68 ºF to 86 ºF) 20 ºC to 30 °C
Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (Maintenance Free)
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Type Emergency and Exit

Certifications and Compliance

Certified Listed Certified to UL924 Damp Location Standards
Industry Standard(s) Damp Listed

Photometry

IES Files
Compass LED Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number CCG UPC 856143001417 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Color: White, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCGB UPC 782520867102 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCGRC UPC 856143001431 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCGRCSD UPC 856143002384 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCGSD UPC 856143002407 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCR UPC 856143001400 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCRB UPC 782520867096 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCRRC UPC 856143001424 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCRRCB UPC 782520867119 Product Description CC LED combination exit/emergency round light, Mounting Type: wall or ceiling mount, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.