text.skipToContent text.skipToNavigation

CC

by Security Lighting 

The CC Series LED combination exit/emergency light utilizes energy efficient LEDs and features fully adjustable LED lamp-heads and bright EXIT panel illumination, long-life Nickel Cadmium battery and optional remote capacity.

  • Fully adjustable LED Lamps
  • Includes Selt Test/Self Diagnostic models
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Remote Capactiy or extended runtime option
  • Available in black or white finish
  • UL924 Damp Location Listed
  • Full 2 Year Warranty
  • 120/277VAC, 60Hz input
  • Test switch and Ac-On indicator
  • Remote Capacity (RC) models have a minimum runtime of 120 minutes when no remotes are installed

Product Details

General

Ambient Temp. Range (68 ºF to 86 ºF) 20 ºC to 30 °C
Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (Maintenance Free)
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Type Emergency and Exit

Certifications and Compliance

Certified Listed Certified to UL924 Damp Location Standards
Industry Standard(s) Damp Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Compass LED Photometry
IES file