text.skipToContent text.skipToNavigation

CCE

by Compass Products 

The CCE Series offers quality and value with a compact and attractive thin die-cast aluminum exit sign.

  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Dual-voltage 120/277 AC input
  • Emergency models include long-life 2.4VDC Nickel Cadmium battery for UL recognized 90 minute operation
  • Damp Location Listed(0° to 50°C)
  • Provided with test switch and AC-On indicator
  • Canopy included
  • 24hr. re-charge

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings UL
Type Emergency and Exit

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s) Damp Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number CCEDG UPC 856143001752 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: green, Operation: AC only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCEDGE UPC 856143001714 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: green, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 V. Check Inventory
Catalog Number CCEDR UPC 856143001738 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: red, Number of Lamps: 1, Operation: AC only, Battery Type: Nickel Cadmium, Voltage Rating: 120/277 V. Check Inventory
Catalog Number CCEDRE UPC 856143001691 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: red, Operation: emergency operation, Battery Type: 2.4V 4 Ah internal Ni-Cad, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCESG UPC 856143001745 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: green, Operation: AC only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CCESGE UPC 856143001707 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: green, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 V. Check Inventory
Catalog Number CCESR UPC 856143001721 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: red, Number of Lamps: 2, Operation: AC only, Battery Type: NA, Voltage Rating: 120/277 V. Check Inventory
Catalog Number CCESRE UPC 856143001684 Product Description CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: red, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 V. Check Inventory