text.skipToContent text.skipToNavigation

CCESG

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CCESG

CCE thin die-cast LED emergency exit, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: brushed aluminum, Wording On Sign: EXIT, Letter Color: green, Operation: AC only, Voltage Rating: 120/277 VAC.

  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Dual-voltage 120/277 AC input
  • Emergency models include long-life 2.4VDC Nickel Cadmium battery for UL recognized 90 minute operation
  • Damp Location Listed(0° to 50°C)
  • Provided with test switch and AC-On indicator
  • Canopy included
  • 24hr. re-charge

Product Details

General

Ambient Temp. Range 0 to 50 °C
Color Black
Environmental Conditions Damp Location
Finish Type Brushed
Lamp Type LED
Letter Size 6 in
Listings UL
Mounting Type Wall or ceiling mount
Number of Faces double-face
Operation AC only
Type Emergency Exit
UPC 856143001745
Wording On Sign EXIT

Dimensions

Dimensions 11.6000 in x 0.8750 in x 7.7500 in
Height 7.7500 in
Length 11.6000 in
Weight 2.8 lb
Width 0.8750 in

Electrical Ratings

Lamp Wattage 1
Voltage Rating 120/277 VAC
Wattage 1 W

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s) UL924 Listed for Damp Location

Logistics

Carton Quantity 8