text.skipToContent text.skipToNavigation

CCESRE

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CCESRE

Brushed Aluminum, Black, Single-Face, Red letters with Battery. Emergency models include long-life 2.4VDC Nickel Cadmium battery for UL recognized 90 minute operation. Damp Location Listed(0° to 50°C).

  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Dual-voltage 120/277 AC input
  • Emergency models include long-life 2.4VDC Nickel Cadmium battery for UL recognized 90 minute operation
  • Damp Location Listed(0° to 50°C)
  • Provided with test switch and AC-On indicator
  • Canopy included
  • 24hr. re-charge

N/A

Product Details

General

Ambient Temp. Range 0 to 50 °C
Application
  • Conditioned Space
  • Damp location
  • Stair-wells
  • Hallways
  • Offices
  • Retail
  • Commercial applications
Battery Type Nickel Cadmium
Color Black
Environmental Conditions Damp Location
Finish Type Brushed
Lamp Type LED
Letter Size 6 in
Light Source LED
Listings UL
Material Aluminum
Mounting Type Wall or ceiling mount
Number of Faces double-face
Number of LEDs 2
Number of Lamps 2
Operating Cycles 10 Years
Operation emergency operation
Power Source Hardwired
Type Emergency Exit
UPC 856143001684
Warranty Length 2 year full unit warranty
Wording On Sign EXIT

Dimensions

Dimensions 11.6 in x 0.88 in x 7.75 in
Height 7.75 in
Length 11.6 in
Weight 2.8 lb
Width 0.88 in

Electrical Ratings

Lamp Wattage 1
Voltage Rating 120/277 V
Wattage 20.9 W

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s) UL924 Listed for Damp Location

Logistics

Carton Quantity 8