text.skipToContent text.skipToNavigation

CEGB

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CEGB

Green Letters, Black Housing. Includes long-life Nickel Cadmium battery for UL recognized 90 minute emergency lighting. Remote capacity or extended runtime option.

  • Field Selectable Red or Green Exit Signs
  • AC or Emergency operation with NiCad battery
  • Includes Self-Test/Self-Diagnostic models
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Remote capacity or extended runtime option
  • Available in black or white finish
  • UL 924 Damp Location Listed
  • Full 2 Year Warranty
  • 120/277VAC, 60Hz input
  • Test switch and AC-On indicator
  • Canopy Included

N/A

The CE Series can be applied in stair-wells, hallways, offices and other commercial applications.

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Stair-wells
  • Hallways
  • Offices
  • Retail
  • Commercial applications
Background Color Black
Battery Type Nickel Cadmium
Color Black
Construction Material - Main Thermoplastic
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings UL
Material Thermoplastic
Material - Housing plastic
Mounting Type Wall or ceiling mount
Number of Faces double-face
Number of LEDs 1
Number of Lamps 1
Operating Cycles 10 Years
Operation emergency operation
Power Source Hardwired
Series CE Series LED Emergency Exit
Type Emergency Exit
UPC 782520867133
Warranty Length 2 year full unit warranty
Wording On Sign EXIT

Dimensions

Dimensions 11.5 in x 1.75 in x 7.125 in
Height 7.125 in
Length 11.5 in
Weight 2 lb
Width 1.75 in

Electrical Ratings

Lamp Wattage 1.57
Voltage - Maximum 277 V
Voltage Rating 120/277 V
Wattage 10 W

Certifications and Compliance

Certified Listed UL924
Compliance CEC T20 Compliant
Industry Standard(s) UL924 Listed for Damp Location

Logistics

Carton Quantity 12