text.skipToContent text.skipToNavigation

CARG

by Compass Products 

Catalog ID: CARG

Thermoplastic LED Exit, Universal Face, Wording On Sign: EXIT, Letter Color: Green, Red, Finish Type: White, Material - Housing: plastic, LED, Operation: AC Only, 120/277 V, Wattage: 2.8 W, Damp Listed 10° to 40°C.

  • Field Selectable Red or Green Exit Signs
  • AC or Emergency operation with NiCad battery
  • Includes Self-Test/Self-Diagnostic models
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Remote capacity or extended runtime option
  • Available in black or white finish
  • UL 924 Damp Location Listed
  • Full 2 Year Warranty
  • 120/277VAC, 60Hz input
  • Test switch and AC-On indicator
  • Canopy Included

The CE Series can be applied in stair-wells, hallways, offices and other commercial applications.

Product Details

General

Color White
Environmental Conditions Damp Location
Finish Type White
Lamp Type LED
Listings UL
Material - Housing plastic
Number of Faces double-face
Operation AC Only
Series CE Series LED Emergency Exit
Style Universal Face
UPC 782520871598
Wording On Sign EXIT

Dimensions

Weight 2 lb

Electrical Ratings

Voltage Rating 120/277 V
Wattage 2.8 W

Certifications and Compliance

Certified Listed Damp Listed 10° to 40°C

Logistics

Carton Quantity 6