text.skipToContent text.skipToNavigation

CE

by Compass Products 

The CE Series Emergency Exit offers energy efficient LED's to illuminate the single or double-face Exit panels. Featuring bright EXIT panel illumination, long-life Nickel Cadmium battery, and optional remote capacity.

  • Field Selectable Red or Green Exit Signs
  • AC or Emergency operation with NiCad battery
  • Includes Self-Test/Self-Diagnostic models
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Remote capacity or extended runtime option
  • Available in black or white finish
  • UL 924 Damp Location Listed
  • Full 2 Year Warranty
  • 120/277VAC, 60Hz input
  • Test switch and AC-On indicator
  • Canopy Included
The CE Series can be applied in stair-wells, hallways, offices and other commercial applications.

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings UL
Type Emergency and Exit
Warranty Length 2 year full unit warranty

Certifications and Compliance

Certified Listed UL924
Industry Standard(s) Damp Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number CAG UPC 856143002216 Product Description CE series LED emergency exit sign, Number of Faces: double-face, Letter Color: green, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CAGB UPC 856143002230 Product Description CE series LED emergency exit sign, Mounting Type: wall or ceiling mount, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: Black, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CAR UPC 856143002209 Product Description CE series LED emergency exit sign, Mounting Type: wall or ceiling mount, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CARB UPC 856143002223 Product Description CE series LED emergency exit sign, Number of Faces: double-face, Letter Color: red, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CEG UPC 856143001455 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: White, Number of Lamps: 0, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CEGB UPC 782520867133 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: Black, Number of Lamps: 0, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CEGRC UPC 856143001479 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: White, Number of Lamps: 0, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CEGSD UPC 856143002421 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: White, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CER UPC 856143001448 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: White, Number of Lamps: 0, Operation: AC Only, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CERB UPC 782520867126 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: Black, Number of Lamps: 0, Operation: AC Only, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CERRC UPC 856143001462 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: White, Number of Lamps: 0, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CERRCB UPC 782520867140 Product Description CE series LED emergency exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: universal face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: Black, Number of Lamps: 0, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Cata