text.skipToContent text.skipToNavigation

CEWSRE

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CEWSRE

Black Housing. Nickel Cadmium battery for UL recognized 90 minute emergency light. Remote capacity or extended runtime option.

  • LED life-cycle of more than 10 years
  • Dual-voltage 120/277 AC input
  • Emergency models include long-life 4.8VDC Nickel Cadmium battery for UL recognized 90 minute operation
  • Wet Location Listed(-20°C to 50°C)
  • Provided with test switch and AC-On indicator
  • Canopy included
  • 24hr. re-charge

N/A

The CEW Series can be applied in areas that are susceptible to rain or wet conditions like pool areas or water treatment facilities.

Product Details

General

Ambient Temp. Range -20 to 50 °C
Application
  • Conditioned Space
  • Damp location
  • Wet location
  • Stair-wells
  • Hallways
  • Offices
  • Retail
  • Commercial applications
Battery Type Nickel Cadmium
Color White
Directional Indicators Directional indication made by place-able chevrons.
Emergency Illumination Time 90 min
Environmental Conditions Wet Location
Lamp Type LED
Light Source LED
Material Polycarbonate
Mounting Type Wall or ceiling mount
Number of Faces single-face
Number of LEDs 2
Number of Lamps 1
Operating Cycles 10 Years
Operation emergrency operation
Power Source Hardwired
Type Emergency Exit
UPC 856143001646
Warranty Length 2 year full unit warranty
Wording On Sign EXIT

Dimensions

Dimensions 10 in x 3 in x 4.75 in
Height 4.75 in
Length 10 in
Weight 0.23 lb
Width 3 in

Electrical Ratings

Lamp Wattage 2.7
Voltage Rating 120/277 V
Wattage 80 W

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s) UL924 Listed for Wet Location

Logistics

Carton Quantity 6