text.skipToContent text.skipToNavigation

CP2-SNA

by Dual-Lite 

Catalog ID: CP2-SNA

CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery.

  • Improved one-piece design in AC or emergency operation
  • Highly reliable and energy efficient LED illumination
  • Long lasting Nickel Cadmium Battery
  • Glass panels with EXIT or STAIRS

Product Details

General

Ambient Temp. Range
  • 32 - 122 °F
  • 0 -50 °C
Application Conditioned Space
Battery Type No Battery
Chicago Plenum Yes
Color White
Lamp Type LED
Mounting Type
  • Ceiling
  • Wall
  • End
Type Emergency and Exit
UPC 782520869298

Dimensions

Weight 0.84 lb

Certifications and Compliance

Certified Listed
  • Certified to UL924 Standards
  • NFPA 101 (Life Safety Code)
  • City of Chicago
  • NFPA 70 (National Electrical Code)

Logistics

Carton Quantity 6
Pallet Quantity 10

Resources/Downloads