text.skipToContent text.skipToNavigation

CLSCSRW-NP

By Dual-Lite 

Catalog ID: CLSCSRW-NP

By Dual-Lite
Catalog ID:  CLSCSRW-NP
CLSC Series Chicago LED steel combination exit / emergency, Number of Faces: single-face, Wording On Sign: No Panel Included, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Sealed Lead Acid, Battery Runtime: 120 min, Voltage Rating: 120/277 VAC, 60Hz input.
  • Includes 6VDC sealed lead acid battery
  • Full re-charge within 24 hours
  • Includes LVD (low voltage disconnect) to protect the battery from deep discharge
  • Includes AC-On LED indicator and Push-to-Test switch
  • Remote Capacity option

More Options

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Sealed Lead Acid
Chicago Plenum Yes
Color white
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Number of Faces single-face
Number of Lamps 2
Operation emergency operation
Type Emergency and Exit
UPC 782520869236
Wording On Sign No Panel Included

Dimensions

Weight 0.24 lb

Electrical Ratings

Voltage Rating 120/277 VAC

Certifications and Compliance

Certified Listed
  • City of Chicago
  • Certified to UL924 Damp Location Standards
  • NFPA 101 (Life Safety Code)
  • OSHA

Logistics

Carton Quantity 6
Pallet Quantity 2

Resources and Downloads