text.skipToContent text.skipToNavigation

CSRIV

By Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CSRIV

By Compass Products
Collection Name:  TradeSELECT®
Catalog ID:  CSRIV
CSR series international voltage SALIDA LED exit sign, Mounting Type: Wall or ceiling mount, Letter Color: red, Voltage Rating: 120 V;220 V;240 V.
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Meets International input voltage requirements
  • Optional long-life 4.8V Nickel Cadmium battery for 90 minute emergency lighting
  • Provided with test switch and AC-On indicator
  • Canopy Included
  • Offers 120 or 220-240VAC input at 50/60HZ

More Options

Product Details

General

Application Conditioned Space
UPC 856143001783
Warranty Length 2 year full unit warranty

Dimensions

Dimensions 11.6 in x 4.3 in x 8.2 in
Height 8.2 in
Length 11.6 in
Weight 2 lb
Width 4.3 in

Electrical Ratings

Lamp Wattage 3.8 W
Voltage Rating