text.skipToContent text.skipToNavigation

CWC2RW

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CWC2RW

CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: red, Color: White, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 V.

  • LED based exit/emergency light for wall, ceiling or end mounting
  • Includes Self-Test, Self-Diagnostics
  • Long-life Nickel Cadmium Battery
  • White Housing and shield in flame retardant polycarbonate
  • Fully adjustable LED lamp-heads at 3.6W each
  • Full recharge within 24 hours
  • 0°C to 50°C Standard Model, -20°C to 50°C with Cold Temperature option
  • 120/277VAC input

Product Details

General

Ambient Temp. Range 0 to 50 °C
Application
  • Conditioned Space
  • Damp location
  • Exit/Emergency light for Wall
  • Ceiling or End Mounting
  • Wet location
Battery Type Nickel Cadmium
Color White
Environmental Conditions Wet Location
Lamp Included Yes
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material Polycarbonate
Mounting Type
  • wall
  • ceiling
Number of Faces double-face
Number of Lamps 2
Number of Lamps Total 2
Operating Cycles 10 Years
Operation emergency operation
Power Source Hardwired
Type Emergency and Exit
UPC 856143001844
Warranty Length 5 Year Warranty
Wording On Sign EXIT

Dimensions

Weight 8 lb

Electrical Ratings

Voltage Rating 120/277 V
Wattage 3.22 (@120 VAC) W;3.18 (@277 VAC) W

Certifications and Compliance

Industry Standard(s)
  • Damp Listed
  • Wet Listed
  • UL
  • UL924 Wet Location Listed

Logistics

Carton Quantity 4

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CWC
IES file