text.skipToContent text.skipToNavigation

DPLPM50DBA

by Dual-Lite 

Catalog ID: DPLPM50DBA

DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Brushed Aluminium, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT.

  • Available in Aluminum Frame, ABS Thermoplastic, Poly-Metal or Acrylic Construction
  • Maintenance Free Exit Compliance
  • No Electricity Required
  • Quick Installation
  • Made in USA
  • Wall, Ceiling or End Mount
  • UL924 Listed

Product Details

General

Application Lighting applications
Construction Poly Metal
Environmental Conditions Indoor use only
Mounting Type
  • Wall Mount
  • Ceiling Mount
Number of Faces double-face
Series DPL Photoluminescent Exit Sign
UPC 782520871130
Wording On Sign EXIT

Dimensions

Weight 0.45 lb

Certifications and Compliance

Certified Listed
  • UL 924 Listed
  • NFPA 70 (National Electrical Code)
  • NFPA 101 (Life Safety Code)
  • OSHA

Logistics

Carton Quantity 1
Pallet Quantity 10

Resources/Downloads