text.skipToContent text.skipToNavigation

DYNCSRW6

by Dual-Lite 

Catalog ID: DYNCSRW6

Dynamo DYNC Series, Mounting Type: Surface, Face style: single, Wording On Sign: EXIT, Letter Color: red, Color: White, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120 V;277 V.

  • NEMA 4X Rated
  • UL Sanitation Certified
  • Optional Class 1, Division 2 Certified Selections
  • Full Lumen output over 90 minutes of battery discharge
  • Heavy Duty die-cast construction with polycarbonate shields
  • Long-life Lithium Iron Phosphate battery
  • Red or Green Letters in White or Black Finish
  • Wall, Ceiling or End Mount

Product Details

General

Application
  • NEMA 4X
  • Wet
  • Industrial
Battery Type Lithium Iron Phosphate
Color White
Environmental Conditions Wet Location
Finish Type Powder Coat
Lamp Type LED
Light Source LED
Material - Housing Die-Cast Aluminum
Mounting Type Surface
Number of Lamps 2
Operation emergency operation
Series Dynamo DYNC Series
UPC 782520869991
Warranty Length 5 Year Full
Wording On Sign EXIT

Dimensions

Weight 0.63 lb

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage
  • 3 W
  • 6 W
Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Certification NEMA 4X
Certified Listed
  • CSA
  • UL
  • Class 1, Division 2 Groups A, B, C and D
  • T-Code T3C
  • Type 4X

Logistics

Pallet Quantity 4

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
DYNC_03 Photometry
IES file
DYNC_06 Photometry
IES file