text.skipToContent text.skipToNavigation

Edge-Lit LED Emergency Exit Recessed Wall or Ceiling

By Progress Lighting 

Collection Name:  Edge-Lit

Catalog ID: PEERE-SG-16

By Progress Lighting
$269.06 USD
Collection Name:  Edge-Lit
Catalog ID:  PEERE-SG-16
The PEERE Series offers quality and value with an Edge-Lit based emergency exit. The PEERE is ideal for architectural applications where recessed mounting is needed. The acrylic panels are ultrasonically welded and taped at the edges to maximize illumination and visibility. The Exit panel can be ratcheted to various angles for mounting to angled surfaces. The housing finish and trim-plate is brushed aluminum. Recessed mount model comes with a full recessed box complete with integrated caddy-bar assembly. Canopy and mounting hardware included. All models are for emergency operation complete with a NiCad batter, status LED and Push-to-Test switch. The PEERE Series can be applied in stairwells, hallways, offices and other commercial applications.
  • LED life-cycle of more than 10 years.
  • Includes long-life Nickel Cadmium battery for UL recognized 90 emergency operation.
  • Field installed directional arrow indicators with template.
  • Provided with test switch and AC-On indicator.
Add to List

More Options

Where to Buy