text.skipToContent text.skipToNavigation

HCXUGWRC12

By Dual-Lite 

Catalog ID: HCXUGWRC12

By Dual-Lite
Catalog ID:  HCXUGWRC12
HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.
  • 5-minute installation.
  • Impact resistant, thermoplastic LED exit combination unit with side mounted adjustable heads.
  • 5 watt halogen lamps in emergency lighting heads.
  • Optional 3 Watt LED MR16 lamps.
  • 120/277 VAC operation.
  • Low profile design to fit areas where height is a constraint.
  • Red or green letter models.
  • White or black finish.
  • Ceiling, wall or end (universal) mounting standard.
  • Universal single/double face.
  • Low-voltage battery disconnect
  • Maintenance-free lead-calcium battery
  • Matching indoor and outdoor single and double remote heads
  • Outdoor remote heads UL listed for wet location
  • Options

Product Details

General