text.skipToContent text.skipToNavigation

Obsidian™

by Healthcare Solutions 

Catalog ID: OBNUSRW-NP

Obsidian OBN series special worded message sign, Mounting Type: Surface;Wall;Ceiling;End Mount;Recessed, Voltage Rating: 120 or 277 VAC.

  • The LED panel is designed to provide bright and uniform illumination across the panel face
  • A variety of standard messages can be selected with either red or green letters. Custom messages are available upon request
  • Extruded aluminum body with die cast corners available in either a white or black finish
  • Obsidian is provided ready for surface, ceiling, end or wall-mounting with included canopy accessory, can also be recessed mounted with optional mounting kit
  • LED life-cycle exceeding 10 years

Product Details

General

Application
  • Healthcare
  • Commercial
  • Hospitality
Category General LED
Color
  • White
  • Black
Construction Material - Main Die cast and extruded aluminum
Finish Type powder coat paint
Lamp Included Yes
Lamp Type LED
Light Source LED
Material - Housing Die cast and extruded aluminum
Max Ambient Temperature
  • 40 °C
  • 104 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F
Mounting Type
  • Surface
  • Wall
  • Ceiling
  • End Mount
  • Recessed
New Products Yes
UPC 782520869687
Warranty Length 5 Year

Dimensions

Weight 12.6 lb
Width 10.98 in

Electrical Ratings

Lamp Wattage 12 W
Voltage Rating 120 or 277 VAC

Certifications and Compliance

Certification CSA Listed to UL48, Standard for Electric Sign

Logistics

Pallet Quantity 30