text.skipToContent text.skipToNavigation

Obsidian™

by Healthcare Solutions 

Catalog ID: OBN-KIT DIFF SW18

The Obsidian Message Sign provides a reliable method to communicate critical messaging. The high contrast face panel clearly communicates the message in highly visible red or green letters when the sign is energized. In the Off condition, the face becomes black without any message bleed through - eliminating any confusion.

  • The LED panel is designed to provide bright and uniform illumination across the panel face
  • A variety of standard messages can be selected with either red or green letters. Custom messages are available upon request
  • Extruded aluminum body with die cast corners available in either a white or black finish
  • Obsidian is provided ready for surface, ceiling, end or wall-mounting with included canopy accessory, can also be recessed mounted with optional mounting kit
  • LED life-cycle exceeding 10 years

Product Details

General

Application
  • Healthcare
  • Commercial
  • Hospitality
Category General LED
Color
  • White
  • Black
Construction Material - Main Die cast and extruded aluminum
Finish Type powder coat paint
Lamp Included Yes
Lamp Type LED
Light Source LED
Material - Housing Die cast and extruded aluminum
Max Ambient Temperature
  • 40 °C
  • 104 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F
Mounting Type
  • Surface
  • Wall
  • Ceiling
  • End Mount
  • Recessed
New Products Yes
UPC 782520869793
Warranty Length 5 Year

Dimensions

Weight 1 lb
Width 10.98 in

Electrical Ratings

Lamp Wattage 12 W
Voltage Rating 120 or 277 VAC

Certifications and Compliance

Certification CSA Listed to UL48, Standard for Electric Sign

Logistics

Pallet Quantity 30