text.skipToContent text.skipToNavigation

RMEUWE

by Compass Products 

Catalog ID: RMEUWE

RME running man exit sign, Wording On Sign: picture of running man, Housing Finish: white, Operation: emergency, Battery Type: nickel-cadmium (NiCAD), Battery Runtime: 90 min.

  • International Running Man symbol
  • Bright and even LED illumination
  • Includes face-plates for single or double face
  • AC, Emergency and Self-Diagnostic Models available
  • 120 through 347 VAC input, 50/60Hz

Product Details

General

Application Conditioned Space
Battery Type nickel-cadmium (NiCAD)
Color White
Environmental Conditions dry location only
Lamp Type LED
Light Source LED
Operation emergency
Type Emergency and Exit
UPC 840141418445
Wording On Sign picture of running man

Dimensions

Weight 6 lb

Certifications and Compliance

Compliance
  • Listed CSA 22.2 No. 141.10
  • CSA Certified for dry locations

Logistics

Carton Quantity 12

Resources/Downloads