text.skipToContent text.skipToNavigation

SEDRW

by Dual-Lite 

Catalog ID: SEDRW

SE Series die-cast aluminium housing exit sign, Mounting Type: Wall, ceiling, end mount, Face style: double, Wording On Sign: EXIT, Letter Color: red, Housing Finish: white, Operation: AC only, Voltage Rating: 120/277 VAC.

  • All Models.
  • 5-minute installation.
  • High-strenth cast aluminum.
  • Long-life LED lamps.
  • Red or green letter models.
  • Universal single/double face.
  • White, black and black or white with brushed face finishes.
  • Universal end/ceiling/wall mounting.
  • 120/277VAC operation, 60 Hz operation.
  • Emergency Models.
  • Maintenance-free NiCad battery
  • 2 hour emergency operation
  • Test switch and AC-On indicator light
  • Options
  • Available with Spectron® self-testing/self-diagnostic electronics (emergency models only)

Product Details

General

Ambient Temp. Range
  • 0 to 40 °C
  • 32 to 104 °F
Application
  • Conditioned Space
  • Damp location
Color White
Construction Material - Main aluminum
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Die-Cast Aluminum
Max Ambient Temperature 40 °C
Min Ambient Temperature 0 °C
Mounting Type Wall, ceiling, end mount
Operation AC only
Type Exit Sign
UPC 782520864460
Wording On Sign EXIT

Dimensions

Dimensions 12.6250 in x 1.6250 in x 10.0000 in
Height 10.0000 in
Length 12.6250 in
Weight 5 lb
Width 1.6250 in

Electrical Ratings

Lamp Wattage 2.6
Voltage Rating 120/277 VAC

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s) UL 924 Listed Damp location listed NFPA 101 (Life Safety Code) NFPA 70 (National Electrical Code)

Logistics

Carton Quantity 6
Pallet Quantity 6