text.skipToContent text.skipToNavigation

SEWLDGWE

By Dual-Lite 

Catalog ID: SEWLDGWE

By Dual-Lite
Catalog ID:  SEWLDGWE
SEWL Series harsh environment die-cast aluminum housing exit sign, Mounting Type: Wall, ceiling, end mount, Face style: double, Wording On Sign: EXIT, Letter Color: green, Housing Finish: white, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.
  • All Models.
  • Rugged, .500" thick, heavy duty die-cast aluminum