text.skipToContent text.skipToNavigation

SEWL Series

By Dual-Lite 
By Dual-Lite
For Indoor/Outdoor applications requiring a die-cast aluminum exit sign with long-life LED illumination, a wet location listing and a vandal-resistant hardware (accessory).
  • Rugged, .500" thick, heavy duty die-cast aluminum construction
  • Clear polycarbonate shield provides exit legend protection
  • Optional Class 1, Division 2 Certified Selections
  • Vandal resistant stainless steel hardware (Optional Accessory)
  • AC On Indicator Light
  • Black or white finish
  • Red or green letter models
  • Single or double face configurations
  • Field programmable break-out chevron directional arrows
  • Top and side conduit entry provisions
  • Universal 120/277VAC operation

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • NEMA 4X
  • Cold Temperature
Color
  • White
  • Black
Environmental Conditions
  • Damp Location
  • Wet Location
Ingress Protection IP66
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Die-Cast Aluminum
Max Ambient Temperature 50 °C
Min Ambient Temperature -30 °C
Type Emergency and Exit

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Certified Listed
  • Class1, Division 2, Groups A, B, C and D
  • T-Code T4A
  • Type 4X
Compliance CEC T20 Compliant
Industry Standard(s)