text.skipToContent text.skipToNavigation

SEWLSRWE

By Dual-Lite 

Catalog ID: SEWLSRWE

By Dual-Lite
Catalog ID:  SEWLSRWE
NEMA 4X Die-Cast Exit Sign, Single Face, Wording On Sign: EXIT, Letter Color: Red, Finish Type: White, Material - Housing: Die-Cast Aluminum, LED, Operation: Emergency, 120/277 VAC, Wattage: 3.1 W, nickel-cadmium (NiCAD), Self-Diagnostics: Spectron® Self Diagnostics, UL 924.
  • Rugged, .500" thick, heavy duty die-cast aluminum construction
  • Clear polycarbonate shield provides exit legend protection
  • Optional Class 1, Division 2 Certified Selections
  • Vandal resistant stainless steel hardware (Optional Accessory)
  • AC On Indicator Light
  • Black or white finish
  • Red or green letter models
  • Single or double face configurations
  • Field programmable break-out chevron directional arrows
  • Top and side conduit entry provisions
  • Universal 120/277VAC operation

More Options

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • NEMA 4X
  • Cold Temperature
Battery Type nickel-cadmium (NiCAD)
Color white
Construction Material - Main aluminum
Environmental Conditions
  • Damp Location
  • Wet Location
Finish Type White
Ingress Protection IP66
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Die-Cast Aluminum
Max Ambient Temperature 50 °C
Min Ambient Temperature -30 °C
Mounting Type Wall, ceiling, end mount
Operation Emergency
Self-Diagnostics Spectron® Self Diagnostics
Style Single Face
UPC 782520870416
Wording On Sign EXIT

Dimensions

Dimensions 15.4375 in x 5.2500 in x 10.1875 in
Height 10.1875 in
Length 15.4375 in
Width 5.2500 in

Electrical Ratings

Lamp Wattage 2.1 W
Voltage Rating 120/277 VAC
Wattage 3.1 W

Certifications and Compliance

Certified Listed UL 924
Compliance CEC T20 Compliant
Nema Rating NEMA 4X
Ratings IP66

Logistics

Pallet Quantity 4