text.skipToContent text.skipToNavigation

Thin Die-Cast LED Emergency Exit

by Progress Lighting 

Collection Name:  Exit Signs

Catalog ID: PEALE-DR-EM-16

The PEALE Series offers quality and value with a compact and attractive Thin Die-Cast aluminum Exit sign. Exit face illumination by low energy, long-life red ultra bright LED's. The Exit face-plate is brushed aluminum with black edges and 6" letters with a red diffuser. Double-face models are end or ceiling mounted only. Includes canopy, universal mounting plate and a battery for emergency operation. Test switch and AC-on indicator are located at bottom center. Directional indication made by knock-out chevrons. The PEALE Series can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Molded-in template for Quick installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life 2.4 VDC Nickel Cadmium batter for UL recognized 90 minute emergency operation.
  • Provided with test switch and AC-On indicator.
  • Canopy included.
  • 24 hour re-charge.

$227.81 USD

Available to purchase from

$227.81 USD

Product Details

General

Can be mounted up or down No
Category General Exit Signs
Color Gray
Color Generic grey
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Emergency Illumination Time 90 min
Finish Name Brushed Aluminum
Finish Type Plated
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location ceiling
Operation Emergency
Power Source Hardwired
Power Source Required? Yes
Product Category Exit,Emergency
Room Type Emergency
Socket Base Type - Main LED
UPC 785247199006
Warranty Length 2 year full warranty

Dimensions

Depth 0.875 in
Dimensions 0.875 in x 11.6 in x 7.75 in
Height 7.75 in
Length 0.875 in
Weight 2.8 lb
Width 11.6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 1 W
Voltage Rating Dual-voltage 120 or 277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL924
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 924
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads