text.skipToContent text.skipToNavigation

CIR

by Compass Products 

The CIR Series LED Indoor Remote offers energy efficient LEDs in an attractive and compact integrated single or double-head remote. Lamp-heads are fully adjustable and glare-free.

  • Single or double remote heads with base plate
  • LED life-cycle of more than 10 years
  • Quick installation
  • Fully adjustable lamp-heads

Product Details

General

Light Source LED
Type Emergency and Exit

Certifications and Compliance

Certified Listed UL924

Photometry

IES Files
Compass LED Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number CIRD UPC 856143001516 Product Description CIR, Indoor Remote lighting head, Lamp Type: LED, Lamp Wattage: 2, Number of Lamps: 2, Mounting Type: Wall mount, Color: White, Voltage Rating: 3 VDC. Check Inventory
Catalog Number CIRS UPC 856143001509 Product Description CIR, Indoor Remote lighting head, Lamp Type: LED, Lamp Wattage: 1, Number of Lamps: 1, Mounting Type: Wall mount, Color: White, Voltage Rating: 3 VDC. Check Inventory