text.skipToContent text.skipToNavigation

COR

by Compass Products 

Catalog ID: CORDB

The COR Series LED Outdoor Remote offers energy efficient LEDs in an attractive single or double-head remote. Lamp-heads are fully adjustable and gasketed for outdoor operation.

  • Single or double remote heads with base plate
  • Fully gasketed, waterproof construction
  • LED life-cycle of more than 10 years
  • Quick installation
  • Fully adjustable lamp-heads

N/A

Product Details

General

Application
  • Outdoor Remote
  • path of egress doors
  • Damp Listed
Battery Type NA
Color Black
Lamp Type LED
Light Source LED
Material Thermoplastic
Mounting Type Base Plate
Number of LEDs 2
Number of Lamps 2
Operating Cycles 10 Years
Power Source Hardwired
Series COR Series Outdoor Remote Head
Type Emergency and Exit
UPC 782520871284
Warranty Length 2 year full unit warranty

Dimensions

Height 0 in
Length 0 in
Width 0 in

Electrical Ratings

Voltage Rating 120-277 V
Wattage 2 W

Certifications and Compliance

Certified Listed UL924NFPA 101NFPA 70

Logistics

Carton Quantity 12

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Compass LED Photometry
IES file