text.skipToContent text.skipToNavigation

CPRDB0605

by Dual-Lite 

Catalog ID: CPRDB0605

CPR, Twin Indoor Remote lighting head, Lamp Type: MR-16, Lamp Wattage: 10, Number of Lamps: 2, Mounting Type: Injection molded thermoplastic decorative lamphead and mounting plate assembly, Color: Black, Voltage Rating: 12.

  • Matches HCX Combination Emergency Lighting Unit/LED Exit Sign Styling.
  • Injection molded thermoplastic lamphead/round mounting plate assemblies.
  • White or black finish.
  • Single or twin lamp fixtures.
  • 5 Watt Halogen MR16 lamps supplied standard.
  • Optional 3 Watt LED MR16 lamps.
  • Available in white or black finishes.
  • Mounts to 3.5" octogonal or single gang boxes.

Product Details

General

Color Black
Compatibility Matches HCX Combination Emergency Lighting Unit/LED Exit Sign Styling
Lamp Type MR-16
Material - Housing Injection Molded Thermoplastic
Mounting Type Injection molded thermoplastic decorative lamphead and mounting plate assembly
Number of Lamps 2
Type Twin Indoor Remote lighting head
UPC 782520861186

Electrical Ratings

Lamp Wattage 10
Voltage Rating 12

Logistics

Pallet Quantity 12

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CPR Series with 12V, 5W Lamp
IES file
5 W
CPR Series with 6V or 12V, 3W, LED MR16 Lamp
IES file
3 W
CPR Series with 6V, 5W Lamp
IES file
5 W