text.skipToContent text.skipToNavigation

CRH

by Dual-Lite 

LED Single or Double Remote Heads Designed for City of Chicago Approved Products

  • Specifically designed for use with:
  • CCU2RC- Chicago LED Steel Emergency Unit
  • CRURC- Chicago LED Steel Recessed Unit
  • CLSC-RC- Chicago LED Steel Combo
  • CRHI for indoor application with durable 20-gauge steel
  • CRHO for outdoor application in die-cast
  • Fully adjustable in single or double-head

Product Details

General

Lamp Type
  • CRHI: 6V 5.3W LED
  • CRHO: Multi-volt 1W LED (for use with 6V batteries)
Light Source LED
Material - Housing CRH: 20-Guage Steel CRHO: Die-Cast Aluminum
Type Emergency and Exit
Warranty Length 5 year

Certifications and Compliance

Industry Standard(s) City of Chicago

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CRHI
IES file
5.3 W
CRHO
IES file
1 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number CRHI UPC 782520869137 Product Description CRH, Emergency and Exit, Lamp Type: 6V 5.3W LED, Mounting Type: Wall or ceiling mount, Color: White. Check Inventory
Catalog Number CRHI2 UPC 782520869144 Product Description CRH, Emergency and Exit, Lamp Type: 6V 5.3W LED, Mounting Type: Wall or ceiling mount, Color: White. Check Inventory
Catalog Number CRHO UPC 782520869151 Product Description CRH, Emergency and Exit, Lamp Type: Multi-volt 1W LED (for use with 6V batteries), Mounting Type: Wall or ceiling mount, Color: Grey. Check Inventory
Catalog Number CRHO2 UPC 782520869168 Product Description CRH, Emergency and Exit, Lamp Type: Multi-volt 1W LED (for use with 6V batteries), Mounting Type: Wall or ceiling mount, Color: Grey. Check Inventory