text.skipToContent text.skipToNavigation

DYNRD-4X

by Dual-Lite 

Catalog ID: DYNRD-4X

3 Watt Double Head Remote, -30° to 50°C.

  • Class 1, Division 2, Class 2, Division 1 Certified
  • High Lumen, High Mounting Height
  • LEDs mean no lamps to replace
  • 90 minute full lumen output
  • Wet or NEMA 4X application
  • Food Processing Option
  • Wall, Truss or Pole Mount
  • Universal Mounting Plate
  • Meets UL924 Derangement

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • NEMA 4X
  • Hazardous location
  • Food Processing
  • Cold Temperature
Color Gray
Construction Material - Main polycarbonate
Environmental Conditions
  • Corrosive
  • Damp Location
  • Wet Location
  • Outdoor
Ingress Protection IP66
Lamp Included Yes
Lamp Type LED
Light Output 662 lm
Light Source LED
Listings
  • UL
  • UL 844
  • UL 924
Material - Housing Polycarbonate Housings and shield; Die-cast aluminum lamp-heads
Max Ambient Temperature 50 °C
Min Ambient Temperature -30 °C
Mounting Type Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall. Included is a special bracket to ensure positive pole gripping when using bands.
New Products Yes
Number of Lamps 2
Operating Temperature
  • 10 to 50 °C
  • 50 to 122 °F
Series DYN Remote
Style Dynamo series
Type Remote lighting head
UPC 782520867591

Dimensions

Weight 0.63 lb

Electrical Ratings

Lamp Wattage 3 W
Voltage Rating 120-277 VAC
Wattage 6 W

Certifications and Compliance

Certified Listed
  • Class 1, Division 2, Class 2, Division 1 Certified
  • Certified to UL924 Wet Location Standards
  • UL Sanitation Standards with FP Option
  • IP66 rated for 4x models only
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • NEC Class 1 ,Division 2 Groups A, B, C, D
  • NEC Class 2, Division 1 Groups E, F, and G
  • NEC Class 3
Compliance CEC T20 Compliant
Industry Standard(s) NEMA 4X/IP66 rated
Nema Rating NEMA 4X
Ratings IP66

Logistics

Carton Quantity 4
Pallet Quantity 4

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Dynamo_03 Photometry
IES file
Dynamo_06 Photometry
IES file