text.skipToContent text.skipToNavigation

OMSDB1208

by Dual-Lite 

Catalog ID: OMSDB1208

OMS, Twin Outdoor Remote lighting head, Lamp Type: Halogen, Lamp Wattage: 16, Number of Lamps: 2, Mounting Type: Furnished with round gasketed aluminum mounting plate., Color: Black, Voltage Rating: 24.

  • Aluminum construction.
  • Sealed lamp and swivel assembly, gasketed round mounting plate.
  • White or black finish.
  • Single or twin lamp fixtures.
  • Choice of incandescent or halogen PAR 36 lamps.
  • Mounts to 3.5" octogonal boxes.

Product Details

General

Color Black
Construction Material - Main aluminum
Finish Type painted
Lamp Included Yes
Lamp Type Halogen
Mounting Type Furnished with round gasketed aluminum mounting plate.
Number of Lamps 2
Type Twin Outdoor Remote lighting head
UPC 782520856953

Electrical Ratings

Lamp Wattage 16
Voltage Rating 24
Wattage 16

Logistics

Carton Quantity 6
Pallet Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
OMS Series with 12V, 12W Lamp
IES file
12 W
OMS Series with 12V, 18W Lamp
IES file
18 W
OMS Series with 12V, 25W Lamp
IES file
25 W
OMS Series with 12V, 35W Lamp
IES file
35 W
OMS Series with 12V, 7.2W Lamp
IES file
7.2 W
OMS Series with 12V, 8W Lamp
IES file
8 W
OMS Series with 6V, 12W Lamp
IES file
12 W
OMS Series with 6V, 18W Lamp
IES file
18 W
OMS Series with 6V, 20W Lamp
IES file
20 W
OMS Series with 6V, 25W Lamp
IES file
25 W
OMS Series with 6V, 5.4W Lamp
IES file
5.4 W
OMS Series with 6V, 7.2W Lamp
IES file
7.2 W
OMS Series with 6V, 8W Lamp
IES file
8 W