text.skipToContent text.skipToNavigation

PGR

By Whiteway 
By Whiteway
Indoor/Outdoor Diecast High Performance LED Remote
  • Four long-life, high-output LEDs
  • LEDs will continue to operate even if 1 or 2 should fail
  • Neutral white, 4000K LEDs
  • Design optimized wide area illumination patterns
  • No heads to aim, no adjustments to make
  • Sturdy die-cast aluminum construction
  • Standard electrical box and conduit entry provisions
  • 90-minute emergency operation from external 6 through 12 VDC source
  • Fast, easy installation
  • Compliance
    • U.S. Patent No. D627,916

Product Details

General

Application Wall / Canopy / Flood
Light Source LED
Type
  • Outdoor Area and Site
  • Emergency and Exit

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
IES format file
75 CRI 445 lm 37.083333333333336 12 W