text.skipToContent text.skipToNavigation

VE3Q3636E30B2R5G

By Killark 

Collection Name: 

Catalog ID: VE3Q3636E30B2R5G

By Killark
Collection Name: 
Catalog ID:  VE3Q3636E30B2R5G
VE3 36W Normal/Emergency,120-277V, 3/4" Wall Mount, Type V Glass Refractor with Guard
  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Volta