text.skipToContent text.skipToNavigation

VE3Q6432E30A2R5G

By Killark 

Collection Name: 

Catalog ID: VE3Q6432E30A2R5G

By Killark
Collection Name: 
Catalog ID:  VE3Q6432E30A2R5G
VE3 64W Normal/32W Emergency,120-277V, 3/4" Pendant, Type V Glass Refractor With Guard
  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Strai