text.skipToContent text.skipToNavigation

VE3Q8442E30A2R5G

By Killark 

Catalog ID: VE3Q8442E30A2R5G

By Killark
Catalog ID:  VE3Q8442E30A2R5G
VE3 84W Normal 42W Emergency,120-277V, 3/4" Pendant, Type V Glass Refractor with Guard
  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Volt