text.skipToContent text.skipToNavigation

VE3Q8442E30X2GLG

by Killark 

Catalog ID: VE3Q8442E30X2GLG

VE3 84W Normal 42W Emergency,120-277V, 3/4" Ceiling Mount,Globe with Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Quad Pin
Light Source Compact Fluorescent
Lumen Range 5,001-10,000 lm
Lumens 6400
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Ceiling
Optic Type Glass Globe - Clear
Series VE3Q
UPC 783936114903

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 76.2
Voltage Rating 120-277 VAC
Wattage 84 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_VE3Q8442E30xxGL
IES file
KIL_VE3Q8442E30xxGL EM
IES file
KIL_VE3Q8442E30xxGL-A
IES file
KIL_VE3Q8442E30xxGL-A EM
IES file
KIL_VE3Q8442E30xxGL-S
IES file
KIL_VE3Q8442E30xxGL-S EM
IES file