text.skipToContent text.skipToNavigation

VE3Q8484E30B2R5G

By Killark 

Catalog ID: VE3Q8484E30B2R5G

By Killark
Catalog ID:  VE3Q8484E30B2R5G
VE3 84w Normal/Emergency,120-277V, 3/4" Wall Mount, Type V Glass Refractor with Guard
  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
Add to List