text.skipToContent text.skipToNavigation

VE4Q0052E30A2R5G

By Killark 

Catalog ID: VE4Q0052E30A2R5G

By Killark
Catalog ID:  VE4Q0052E30A2R5G
VE4 52W Emergency,120-277V, 3/4" Pendant, Type V Glass Refractor with Guard
  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect