text.skipToContent text.skipToNavigation

VE4Q4242E30D5S5G

By Killark 

Collection Name: 

Catalog ID: VE4Q4242E30D5S5G

By Killark
Collection Name: 
Catalog ID:  VE4Q4242E30D5S5G
VE4 42W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type V 8" Spin Top Refractor with Guard
  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types -