KIL_L_DBF4012
KIL_L_DBF4012
Discontinued

DBFE154303 - DBFE Series - Steel 54 Watt Fluorescent Emergency Power Light Fixture (3 Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

Brand:

Killark

Catalog ID:

DBFE154303

DBFE Series - Steel 54 Watt Fluorescent Emergency Power Light Fixture(Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
  • Electrostatically applied polyester finish
  • NEMA 4 construction for wet locations
  • LED charging indicator light visible through lens
  • Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures

Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicone rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish. NEMA 4 construction for wet locations. LED charging indicator light visible through lens.

Product details

General

Application
LINEARLITE DBFE emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Units contain a battery unit that provides the OSHA required 90 minutes of illumination for egress. Units are designed for general and task lighting in areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions, and create a Division 2 hazardous location, as defined by the NEC.
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T5
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Optic Type
Glass Lens
Series
DBFE
Type
Steel Emergency Power Linear Fluorescent Fixture
UPC
783936121871

Dimensions

Dimensions
58 in x 16.13 in x 15.13 in
Gross Weight with Packaging
55
Height
15.13 in
Hub Size
3/4"
Length
58 in
Width
16.13 in

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
15 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources and downloads