KIL_L_DBF4012
KIL_L_DBF4012
Discontinued

DBFE24042 - DBFE Series Fluorescent Emergency 40W 277V Two Lamp T12

Brand:

Killark

Catalog ID:

DBFE24042

DBFE Series Fluorescent Emergency 40W 277V Two Lamp T12

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
  • Electrostatically applied polyester finish
  • NEMA 4 construction for wet locations
  • LED charging indicator light visible through lens
  • Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures

The DBF Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a powder painted 20 ga. steel housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Optic Type
Glass Lens
Series
DBFE
UPC
783936101347

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
24 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1

Resources and downloads