KIL_L_HFX-430-12_2ft
KIL_L_HFX-430-12_2ft
Discontinued

HFXE1-55T-302 - HFX Emergency 55W 2 Foot, 2 Lamp- Biaxial

Brand:

Killark

Catalog ID:

HFXE1-55T-302

HFX Emergency 55W 2 Foot, 2 Lamp- Biaxial

  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

The HFXE Series Explosion Proof Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a cast copper-free powder painted aluminum housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Biaxial
Light Source
Linear Fluorescent
Lumen Range
0-2,000 lm
Lumens
900
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Tubes
Series
HFXE
UPC
783936067339

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
16.4
Voltage Rating
120-277 VAC
Wattage
55 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads