text.skipToContent text.skipToNavigation

HFXE2-265-302

by Killark 

Catalog ID: HFXE2-265-302

List Price $7,879.25 Closeout Price $700.00 - WHILE SUPPLIES LAST - Aluminum 32 Watt Fluorescent Emergency Light Fixture - 120-277V At 50/60Hz - Hubsize 3/4 Inch

  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%. All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life. World voltage ballasts standard on 32W models

Product Details

General

Application HFXE Series emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Units containt a battery unit that provides the OSHA required 90 minutes of illumination for egress. Un
Color Gray
Finish Type Powder Epoxy Paint
Lamp Type T8
Light Source Linear Fluorescent
Lumen Range 0-2,000 lm
Lumens 1350
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Pendant
Optic Type Glass Tubes
Series HFXE
Type Aluminum Emergency Power Linear Fluorescent Fixture
UPC 783936288352

Dimensions

Dimensions 58 in x 16.13 in x 15.13 in
Gross Weight with Packaging 65
Height 15.13 in
Hub Size 3/4"
Length 58 in
Width 16.13 in

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 42.2
Voltage Rating 120-277 VAC
Wattage 32 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 4, 4X, 12, 13

Resources/Downloads