KIL_L_HFX-430-12_4ft
KIL_L_HFX-430-12_4ft
Discontinued

HFXE2-430-82 - HFX Emergency 2 Lamp

Brand:

Killark

Catalog ID:

HFXE2-430-82

HFX Emergency 2 Lamp

  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

The HFXE Series Explosion Proof Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a cast copper-free powder painted aluminum housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Lumen Range
0-2,000 lm
Lumens
1100
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Tubes
Series
HFXE
UPC
783936041612

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
60 Hz
Lumens Per Watt
27.5
Voltage Rating
277 VAC
Wattage
40 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1

Resources and downloads