HUBBELL
KIL_L_L1L_Rendering_Emergency
KIL_L_L1L_Rendering_Emergency
KIL_L_L1L_Emergency_Reporting_Light
KIL_L_L1L_Detail_T-Slot
KIL_L_L1L_Wiring_Chamber_Opened

L1L12IE0530C - L1L Series 12,000 Lumen Output 5000K CCT, 180 minute 500 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

Brand:

Killark

Catalog ID:

L1L12IE0530C

L1L Series 12,000 Lumen Output 5000K CCT, 180 minute 500 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • High Efficacy up to 153 lumens per watt delivered
  • Corrosion resistant Copper-free housing
  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • 90 & 180 minute battery backup options
  • Self-Testing per NFPA 101® Life Safety Code
  • Self-diagnostics monitors emergency LED status, emergency LED driver circuit, battery capacity, and charger function
  • Bright Colored LED provides visual fault detection and charging status

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering with Intellegent Self-Testing and Self-Diagnosing battery backup.

Product details

General

Catalog Number

L1L12IE0530C

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

10,001-15,000 lm

Lumens

11500

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant or Surface

Optic Type

Glass Lens

Series

L1L

Type

Linear Light Fixture

Dimensions

Hub Size

3/4"

Electrical Ratings

Lumens Per Watt

143

Voltage Rating

120-277 VAC

Wattage

80.4 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66