KIL_L_L1L_Rendering_Emergency
KIL_L_L1L_Rendering_Emergency
KIL_L_L1L_Detail_T-Slot
KIL_L_L1L_Emergency_Reporting_Light
KIL_L_L1L_Wiring_Chamber_Opened

L1L14IE130D - L1L Series 14,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Diffuse Glass Optic

Brand:

Killark

Catalog ID:

L1L14IE130D

L1L Series 14,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Diffuse Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • High Efficacy up to 153 lumens per watt delivered
  • Standard supplemental surge 20kV / 10kA
  • Corrosion resistant Copper-free housing
  • 90 & 180-minute battery backup options
  • Self-Testing per NFPA 101® Life Safety Code
  • Self-diagnostics monitors emergency LED status, emergency LED driver circuit, battery capacity, and charger function
  • Bright Colored LED provides visual fault detection and charging status

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering with Intellegent Self-Testing and Self-Diagnosing battery backup.

Product details

General

Color Temperature
5000 K
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
9816
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant or Surface
Optic Type
Diffused Glass Lens
Series
L1L
Type
  • Linear Light Fixture
  • Linear Light Fixture
UPC
783936174723

Dimensions

Hub Size
3/4"

Electrical Ratings

Lumens Per Watt
106.9
Voltage Rating
120-277 VAC
Wattage
91.8 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66